TRIBOS-S SRE 19
리덕션 인서트
ID 201975
TRIBOS-S SRE 19, Reduction insert
- For clamping diameter: Ø12
- Length L1: 45 mm
Technical details
| For clamping diameter | Ø12 |
|---|---|
| D2 [mm] | 19.0 |
| L1 [mm] | 45.0 |
| Weight [kg] | 0.91 |
ID 201975
| For clamping diameter | Ø12 |
|---|---|
| D2 [mm] | 19.0 |
| L1 [mm] | 45.0 |
| Weight [kg] | 0.91 |