TENDO Zero SCAPTO C6 Ø20x97
Hydraulische expansie-gereedschapshouder
IDnr. 0201856Z
TENDO Zero SCAPTO C6 Ø20x97, Gereedschapshouders
- Hydraulische expansie-gereedschapshouder
- Reeksen: TENDO Zero
- Scheidingvlak met de gereedschaphouder: SCHUNK CAPTO C6
- Klemdiameter: 20 mm
- Uitstekende lengte: 97 mm
- Uitloopnauwkeurigheid: < 0,003 mm bij 2,5 x DUitloopnauwkeurigheid van 0 microns, instelbaar
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 330 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Zero |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D6 [mm] | 38.0 |
| Projecting length L1 [mm]/[inch] | 97 mm / 3.8" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 55.0 |
| G | M16x1 |
| Min. torque [Nm] | 330.0 |
| Weight [kg] | 1.6 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
< 0.003 mm at 2.5 x D
Run-out accuracy of 0 microns, adjustable
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Including hexalobular socket wrench for TENDO Zero, without actuation key
Individual
Additional sizes and customized designs are available upon request