ROTA TB-LH 630-325 Z510-SV90°
Pneumatic 3-jaw power chuck with dual stroke system
ID 818026
This product has been discontinued and is no longer available.
Standard pneumatic power lathe chucks
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Dual stroke system
- Through-hole: 325 mm
- Spindle holder: Z510
- Jaw interface: 3/32" x 90° Nut 30H7
- Stroke per jaw: 25.4 mm
- Fast stroke for jaw: 16.9 mm
- Clamping stroke per jaw: 8.5 mm
- Max. clamping force at 6 bar: 280 kN
- Max. actuating pressure: 3 - 8 bar
- Max. rotational speed: 900 1/min
- Weight: 505 kg
Technical details
| Spindle type | - |
|---|---|
| Spindle size | Z510 |
| Serration | 3/32" x 90° |
| Max. rotational speed [1/min] | 900.0 |
| Max. clamping force (at 6 bar) [kN] | 280.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Stroke/jaw [mm] | 25.4 |
| Fast stroke/jaw [mm] | 16.9 |
| Clamping stroke/jaw [mm] | 8.5 |
| Air consumption/jaw stroke at 6 bar [l] | 54.1 |
| Moment of inertia [kgm²] | 35.1 |
| Weight [kg] | 505.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- Asse X:
- n [min-1]
- Asse Y:
- Fsp [kN]
- brown
-
SP-HB 630
- red
-
SP-WB 630
- green
-
Required minimum clamping force Fspmin 33%