arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA TB 630-325 Z510-SV90°

ROTA TB 630-325 Z510-SV90°

Pneumatic 3-jaw power chuck

ID 818122

Standard pneumatic power lathe chucks

Discontinuation information:
  • End-of-sales date: 2023-06-30
Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 325 mm
  • Spindle holder: Z510
  • Jaw interface: 3/32" x 90° Nut 30H7
Technical data:
  • Stroke per jaw: 10 mm
  • Max. clamping force at 6 bar: 280 kN
  • Max. actuating pressure: 3 - 8 bar
  • Max. rotational speed: 1000 1/min
  • Weight: 415 kg
Typ vřetene -
Velikost vřetene Z510
Ozubení 3/32" x 90°
Max. rychlost otáčení [1/min] 1000.0
Max. upínací síla (při 6 barech) [kN] 280.0
Min. provozní tlak [bar] 3.0
Max. provozní tlak [bar] 8.0
Zdvih/čelist [mm] 10.0
Spotřeba vzduchu/zdvih čelistí při 6 barech [l] 44.2
Moment setrvačnosti [kgm²] 29.1
Vlastní hmotnost [kg] 415.0