ER 11 Mini HSK-A 63x100
ER 콜릿 척 소형
N.º de identificação 23002735
ER 11 Mini HSK-A 63x100, 툴홀더
- ER 콜릿 척 소형
- 시리즈: ER 콜릿 척 소형
- 툴홀더 인터페이스: HSK-A 63
- 투영 길이: 100 mm
- 흔들림 정확도: 2.5 x D에서 0.008mm 이하
- 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
Detalhes técnicos
| Technology | ER collet chuck Mini |
|---|---|
| Series | ER collet chuck Mini |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| ER clamping size | ER 11 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 7.0 |
| D2 [mm] | 16.0 |
| D3 [mm] | 16.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| Projecting length L1 [mm] | 100.0 |
| L4 [mm] | 12.0 |
| L5 [mm] | 74.0 |
| G | M8x1 |
| Weight [kg] | 0.83 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request