AMC CON HSK-A 63 M16x25 L1=51
Thread Shank Adaptors, Conical
ID 23005034
AMC CON HSK-A 63 M16x25 L1=51, ツールホルダー
- 円錐形スレッドシャンクのアダプター
- シリーズ: 円錐形スレッドシャンクのアダプター
- ツールバーインターフェース: HSK-A 63
- クランプ径ねじ溝: M16
- 突出長さ: 51 mm
- 振れ精度: ≤ 0.005 mm 、テーパーから D1 まで
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
Technical details
| Technology | Thread Shank Adaptors, Conical |
|---|---|
| Series | Thread Shank Adaptors, Conical |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Thread tightening bolt G | M16 |
| D2 [mm] | 29.0 |
| D3 [mm] | 29.0 |
| Projecting length L1 [mm]/[inch] | 51 mm / 2.0" |
| L4 [mm] | 12.0 |
| L5 [mm] | 25.0 |
| Weight [kg] | 0.8 |
| Coolant-proof | yes |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request