AMC CYL HSK-A 63 M12x25 L1=51
Draadschacht-adapter, cilindrisch
ID 1313756
AMC CYL HSK-A 63 M12x25 L1=51, Porta-ferramentas
- Adaptadores de haste de rosca, cilíndricos
- Série: Adaptadores de haste de rosca, cilíndricos
- Interface do porta-ferramentas: HSK-A 63
- Rosca no diâmetro de fixação: M12
- Comprimento de projeção: 51 mm
- Precisão de concentricidade: ≤ 0,005 mm medido do cone até D1
- Grau de balanceamento: G2,5 a 25.000 rpm ou Umax < 1 gmm
Technical details
| Technology | Thread Shank Adaptors, Cylindrical |
|---|---|
| Series | Thread Shank Adaptors, Cylindrical |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Thread tightening bolt G | M12 |
| D2 [mm] | 21.0 |
| Projecting length L1 [mm]/[inch] | 51 mm / 2.0" |
| L4 [mm] | 25.0 |
| Weight [kg] | 0.71 |
| Coolant-proof | yes |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request