AMC CYL HSK-A 63 M8x25 L1=51
Thread Shank Adaptors, Cylindrical
N.º de identificação 1313730
AMC CYL HSK-A 63 M8x25 L1=51, Toolholders
- Thread Shank Adaptors, Cylindrical
- Series: Thread Shank Adaptors, Cylindrical
- Toolholder interface: HSK-A 63
- Thread in clamping diameter: M8
- Projecting length: 51 mm
- Run-out accuracy: ≤ 0.005 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Detalhes técnicos
| Technology | Thread Shank Adaptors, Cylindrical |
|---|---|
| Series | Thread Shank Adaptors, Cylindrical |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Thread tightening bolt G | M8 |
| D2 [mm] | 13.0 |
| Projecting length L1 [mm]/[inch] | 51 mm / 2.0" |
| L4 [mm] | 25.0 |
| Weight [kg] | 0.685 |
| Coolant-proof | yes |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request