KS-H-LH 125-360
Hydraulic long stroke vise
ID 1601744
Long stroke vise, standard
Product features:
Product features:
- Without system jaws
- Nickel-plated base body
- Standard
- Dimensions: 125 x 360 x 110 mm
- Stroke per jaw: 55 mm
- Clamping force at 230 bar: 40 kN
- Operating pressure: 10 - 250 bar
- Weight: 29 kg
Technical details
| Spannerbreite [mm] | 125.0 |
|---|---|
| Spannkraft bei 230 bar [kN] | 40.0 |
| Min. Betriebsdruck [bar] | 10.0 |
| Max. Betriebsdruck [bar] | 250.0 |
| Gewicht [kg] | 29.0 |
Scope of delivery
Vise, operating manual; without system jaws