SVSL 33-25 PVC-DS
Accessories for standard vacuum clamping technology
ID 1487806
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Vacuum hose
- Suitable for all matrix plates as well as vacuum units SVAGG-40 and SVAGG-63
- O.D.-Diameter: 33 mm
- Inner diameter: 25 mm
- Pressure range: -0.85 - 4 bar
- Operating temperature: -15 - 65 °C
- Material: PVC
Technical details
| Min. operating pressure [bar] | -0.85 |
|---|---|
| Max. operating pressure [bar] | 4.0 |
| Material | PVC |
| O.D.-Diameter [mm] | 33.0 |
| Inner diameter [mm] | 25.0 |
| Min. operating temperature [°C] | -15.0 |
| Max. operating temperature [°C] | 65.0 |
La fornitura comprende
Tubo flessibile del vuoto