arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z155-D4 Illustration similar

FFV Z155-D4

Standard adapter plate

ID 836210

Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z155
  • Machine side: ISO 702-2 Nr. 4
Technical data:
  • Chuck pitch circle: 180 mm
  • Spindle pitch circle: 82.6 mm
  • Height: 30 mm
  • Through-hole: 61 mm
  • Weight: 4.2 kg
チャック側面 Z155
マシン側面 ISO 702-2 Nr. 4
チャック・ピッチサークル [mm] 180.0
スピンドル・ピッチサークル [mm] 82.6
高さ [mm] 30.0
貫通穴 [mm] 61.0
重量 [kg] 4.2

納品内容
取付板、取付ねじ