PNK-S 400-5
Pendulum jaw assemblies
ID 190572
PNK-S 400-5, Pendulum jaw assemblies
Product features:
Product features:
- Serration: Angled serration
- Delivery unit: 1 piece
- Scope of delivery: PT-FR 400-2, ID-Nr. 191514PB 400-3, ID-Nr. 192112SP 400-3, ID-Nr. 194110SP 400-4, ID-Nr. 194111
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | Angled serration |
| Width B [mm] | 240.0 |
| Width B1 [mm] | 32.0 |
| Height H [mm] | 99.0 |
| Length L [mm] | 165.0 |
| Clamping depth T [mm] | 50.0 |
| Thread workpiece stop G | M8 |
| m/piece [kg] | 5.4 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.