SHB-FR 130
Hard stepped top jaws
ID 121109
SHB-FR 130, Hard stepped top jaws
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 10 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard stepped top jaws |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 10.0 |
| Width B [mm] | 26.0 |
| Height H [mm] | 37.5 |
| Length L [mm] | 58.0 |
| Clamping depth T [mm] | 10.0 |
| Hole spacing a [mm] | 11.6 |
| Hole spacing b [mm] | 12.0 |
| Hole spacing c [mm] | 12.0 |
| Screws | M6 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 0.62 |