arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TS 10 Illustration similar

TS 10

Single T-nut

ID 148106

TS 10, Single T-nut

Product features:
  • Groove width: 10 mm
  • Max. tightening torque: 60 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Groupe de produit Lardon simple
Largeur de la fente N [mm] 10.0
Hauteur H [mm] 20.3
Hauteur H1 [mm] 9.3
Couple de serrage max. adm. [Nm] 60.0
Au moment de sélectionner les écrous en T, pensez à vérifier les dimensions de raccordement du mandrin (largeur de rainure/denture).