ROTA DFF 140
Rotary finger chucks
Client-specific solution
Product features:
Product features:
- Rotary finger chucks
- Maximum run-out accuracies
- Piston stroke: 26 mm
- Max. clamping force: 20 kN
- Max. actuating force: 20 kN
- Max. rotational speed: 6000 1/min
Technical details
Max. Drehzahl [1/min] | 6000.0 |
---|---|
Max. Spannkraft [kN] | 20.0 |
Max. Betätigungskraft [kN] | 20.0 |
Kolbenhub (H) [mm] | 26.0 |