ROTA DFF 260
Rotary finger chucks
Client-specific solution
Product features:
Product features:
- Rotary finger chucks
- Maximum run-out accuracies
- Piston stroke: 25 mm
- Max. clamping force: 30 kN
- Max. actuating force: 30 kN
- Max. rotational speed: 2200 1/min
Technical details
Max. rotational speed [1/min] | 2200 |
---|---|
Max. clamping force [kN] | 30 |
Max. actuating force [kN] | 30 |
Piston stroke (H) [mm] | 25 |