ROTA NCM 1000
Hybrid chuck with automatic workpiece centering
Client-specific solution
Product features:
Product features:
- Hybrid chucks
- Automatic workpiece centering
- Magnet clamping range: 250 - 1000 mm
- Centering force: 30 kN
- Chuck height: 170 mm
- Weight: 700 kg
Technical details
| 최대 센터링 힘 [kN] | 30.0 |
|---|---|
| 최소 마그네틱 클램핑 범위 [mm] | 250.0 |
| 최대 마그네틱 클램핑 범위 [mm] | 1000.0 |
| 높이 [mm] | 170.0 |
| 중량 [kg] | 700.0 |