THL plus 100 M-Z
Steady rests with rear cylinder
ID 825112
Standard steady rest
Product features:
Product features:
- Self-centering steady rest
- Hydraulic actuation
- Manual lubrication
- Cylindrical rollers
- Clamping range: 4 - 66 mm
- Max. clamping force per roller: 1 kN
- Actuation pressure: 6 - 50 bar
- Centering accuracy: < 0.02 mm
- Repeat accuracy: < 0.005 mm
- Max. circumferential speed: 895 m/min
- Weight: 6.5 kg
Technical details
| Type of lubrication | Manual lubrication |
|---|---|
| Rollers | cylindrical |
| Min. clamping Ø [mm] | 4.0 |
| Max. clamping Ø [mm] | 66.0 |
| Min. operating pressure [bar] | 6.0 |
| Max. operating pressure [bar] | 50.0 |
| Max. clamping force per roller [kN] | 1.0 |
| Centering accuracy [mm] | < 0.02 |
| Repeat accuracy [mm] | < 0.005 |
| Max. circumferential speed [m/min] | 895.0 |
| Weight [kg] | 6.5 |