arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NE mini 36

NE mini 36

Clamping modules

ID 1445699

Clamping module standard

Product features:
  • Positioning element with VERO-S mini interface
Technical data:
  • Dimensions: Ø36 x Ø26 x 18 mm
  • Repeat accuracy: < 0.005 mm
  • Weight: 0.06 kg
Diameter [mm] 36.0
Repeat accuracy [mm] < 0.005
Weight [kg] 0.06

Scope of delivery
Quick-change Pallet Unit