PAL A 399 x 399
Clamping pallets without clamping devices
ID 470050
Clamping pallet standard
Product features:
Product features:
- Top side for customer's finishing
- Bottom four-way clamping pins SPx 40
- Dimensions: 399 x 399 x 25 mm
- Material: Aluminum, anodized
- Plane parallelism: 0.05 mm
- Weight: 12 kg
Technical details
| Length [mm] | 399.0 |
|---|---|
| Width [mm] | 399.0 |
| Height H [mm] | 25.0 |
| Material | Aluminum, anodized |
| Plane parallelism [mm] | 0.05 |
| Weight [kg] | 12.0 |
Scope of delivery
Clamping pallets, clamping pins, aluminum handles