arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE mikro 49-13

NSE mikro 49-13

Clamping modules

ID 1322876

Clamping module standard

Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Dynamic pressure monitoring of the clamping slide positions
Technical data:
  • Dimensions: Ø49 x Ø38 x 19.8 mm
  • Pull-down force: 0.4 kN
  • Pull-down force with turbo: 1.5 kN
  • Repeat accuracy: < 0.005 mm
  • Unlocking pressure: 6 bar
  • Weight: 0.2 kg
Diameter [mm] 49.0
Pull-down force [kN] 0.4
Pull-down force with turbo [kN] 1.5
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.005
Weight [kg] 0.2

Scope of delivery
Clamping module, mounting screws, O-rings, cover caps, operating manual; without clamping pins