TENDO WZS SK 50 Ø18x110
Hydraulic expansion toolholder
ID 219220
TENDO WZS SK 50 Ø18x110, Tool grinding toolholder
Scope of delivery: Does not include an actuation key
- TENDO WZS
- Hydraulic expansion toolholder
- Toolholder interface: SK 50
- Clamping diameter D1: 18 mm
- Projecting length L1: 110 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 70 Nm
Scope of delivery: Does not include an actuation key
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO WZS |
| Toolholder interface | SK 50 |
| Toolholder standard | DIN ISO 7388-1 AD |
| Clamping diameter D1 | 18 mm |
| D2 [mm] | 41.0 |
| D3 [mm] | 60.0 |
| D6 [mm] | 27.5 |
| L2 [mm] | 53.0 |
| L4 [mm] | 60.0 |
| L5 [mm] | 90.9 |
| G | M12x1 |
| Min. torque [Nm] | 70.0 |
| Weight [kg] | 3.8 |
Version
For tool-sharpening and grinding machines, manually actuated
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Coolant supply
Coolant supply as per ISO 7388 AD
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request