Für diese Serialnummer konnte keine Produktdetailseite gefunden werden. Bei Fragen zum Produkt können Sie im Suchfeld nach der Materialnummer suchen oder mit uns in Kontakt treten.
Wie können wir Ihnen helfen?
Ihre Anfrage an SCHUNK
Außendienstmitarbeiter finden
Newsletter anmelden
CAD-Daten anfordern
Ihre Angebotsanfrage
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Pneumatically actuated 2-jaw clamping force blocks of the third generation in a compact design with high clamping forces and new technical highlights. The clamping force blocks are available with standard stroke, long stroke or fixed jaw.
Pneumatically actuated 2-jaw clamping force blocks of the third generation with inductive monitoring of the jaw position for increased safety and automated applications.
Pneumatically actuated 2-jaw clamping force blocks of the thirdgeneration in compact design with jaw quick-change system for extremely fast adaptation to new clamping tasks. The clamping force blocks are currently available with standard stroke or long stroke.
Pneumatically operated 2-jaw clamping force block with VERO-S interface for automated metal cutting of small components. These are available with standard jaw stroke and long stroke.
Pneumatically actuated 3-jaw clamping force blocks in compact design with high clamping forces. These are available with standard jaw stroke and long stroke.