THL-A plus
Lunette avec bras de levier pivotant
Lunettes actionnées de manière hydraulique, à centrage automatique, avec bras de levier pivotable, forces de serrage élevées et précisions de centrage et de répétabilité systématiquement optimales.
Description
Advantages – Your benefits
- Precision-lever steady rest for top quality demands
Allows excellent machining results - Highly precise lever kinematics
High centering and repeat accuracy - Serially sealed against chips and air purge connection as a standard
Ensure higher process reliability and extended maintenance intervals - Roller rinsing as standard
To avoid contamination and chip nesting - Optimized lubrication system due to central lubrication
Easy supply and long lifetime - Hydraulic connections at the rear and side of the cylinder
Easy attachment to almost any machine - Integrated safety valve and end position control
Maximum operating safety - Monitoring of the piston position optionally available
Shorter cycle times and collision protection - Compatible with all commercially available steady rests
Easy exchange of steady rests without any additional special parts - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Self-centering steady rests with swing-out lever arm and high clamping forces
Hydraulically actuated, self-centering steady rests with high clamping forces to support long workpieces on lathes. For a quick change, these can also be combined with a steady rest quick-change. The great advantage of the swing-out lever arm is that larger diameters can be loaded automatically than with the standard steady rest. - A pneumatic version is also available
A hydraulic version of the ZENTRICO THL-A plus steady rests is also available as well as the hydraulic variant. These are ideal for the use in handling technology, at stationary workplaces, on conventional lathes and much more.