arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
FTD-Omega85 SI-1900-80 Vergelijkbare illustratie

FTD-Omega85 SI-1900-80

Kracht-/koppelsensor
Kracht-/koppelsensor FT, Maatuitvoering: Omega85

  • evaluatie via: DAQ
  • Meetbereik Fx, Fy : ± 1900 N
  • Meetbereik Fz: ± 3800 N
  • Meetbereik Mx, My : ± 80 Nm
  • Meetbereik Mz: ± 80 Nm
evaluation via DAQ
Weight [kg] 0.658
Calibration SI-1900-80
Measuring range Fx, Fy [N] ± 1900
Measuring range Fz [N] ± 3800
Measuring range Mx, My [Nm] ± 80
Measuring range Mz [Nm] ± 80
Overload Fx, Fy [N] ± 13000
Overload Fz [N] ± 27000
Overload Mx, My [Nm] ± 500
Overload Mz [Nm] ± 610
Resonant Frequency Fx, Fy, Mz [Hz] 2100.0
Resonant Frequency Fz, Mx, My [Hz] 3000.0
Resolution Fx, Fy [N] 0.285
Resolution Fz [N] 0.423
Resolution Mx, My 0.015
Resolution Mz 0.009
Diameter D [mm] 85.0
Height Z [mm] 33.4
DAQ version yes
Please note that the dimensions, dead weight and resonance frequency of the IP protection versions differ from the basic version.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Measuring accuracy
< 1% of the upper limit value of the measuring range at 22 °C

Splash water protection
IP60, 65, 68 available as an option

Housing
Aluminum and stainless steel

Warranty
12 months