TRIBOS-RM SRE 14 L1=27.2
Reduction insert
ID 25004534
TRIBOS-RM SRE 14 L1=27.2, Reduction insert
- For clamping diameter: ER20 Ø3-Ø8, HJND50 Ø6-Ø8, HJND28 Ø5-Ø8
- Length L1: 27.2 mm
Technical details
| For clamping diameter | ER20 Ø3-Ø8, HJND50 Ø6-Ø8, HJND28 Ø5-Ø8 |
|---|---|
| D2 [mm] | 14.0 |
| L1 [mm] | 27.2 |
| Weight [kg] | 0.871 |
The maximum clamping pressure for TRIBOS-RM is 180 bar