KEH-MGT plus 03 400V/50Hz
Accessories for standard magnetic clamping technology
ID 1472406
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Control unit 400 V/50 Hz
- For magnetizing or demagnetizing MGT magnetic chucks.
- Suitable for: MGT-IC Ø800, MGT-IC Ø1000
- Dimensions: 600 x 400 x 200 mm
- Number of channels: 3
- Protection class IP: 20
- Voltage: 400 V
- Frequency: 50 Hz
- Weight: 20 kg
Détails techniques
| Width [mm] | 400.0 |
|---|---|
| Mains voltage [V] | 400.0 |
| Frequency [Hz] | 50.0 |
| Number of channels | 3.0 |
| Weight [kg] | 20.0 |