ISST-SMPL 400x300x3 SFM
Accessories for standard vacuum clamping technology
IDnr. 1487786
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Support plate
- For machining workpieces with the FlexMat.
- Without closing magnets
- Suitable for SMPL 400 x 300 x 28
- Dimensions: 400 x 300 x 3 mm
- Weight: 1.4 kg
Technische gegevens
| Longitud [mm] | 400.0 |
|---|---|
| Ancho [mm] | 300.0 |
| Altura [mm] | 3.0 |
| Peso [kg] | 1.4 |
Material suministrado
Placa de soporte, cinta de calafateo (pegada), tornillos avellanados