IN
感应接近式传感器
Inductive proximity switches are used to scan the current status of automation components. They are offered by SCHUNK in versions IN and INK. The version IN is directly pluggable or has a molded cable with plug connector. The INK version is suitable for direct wiring. It has a molded cable with an open end.
Beschrijving
Advantages – Your benefits
- Mounting with brackets
for easy and fast assembly - Version with LED display
for control of the switching position directly at the sensor - Version with standard plug connector
for fast and easy exchangeability of the extension cable - Very flexible cable in PUR version
for a long service life - Proximity switches for flush mounting
for minimal interfering contours in the application
Options and special information
- Functional description
With their oscillator coil, inductive proximity switches produce a high-frequency, alternating magnetic field. This field occurs on the active surface of the sensor. If a metal object enters the field, it draws energy from the magnetic field, thereby reducing the oscillation amplitude. This change is detected, and the sensor switches. - Signal output and switching type
Depending on the size and design of the sensors, they are available with the signal outputs opener and closer, and in the switching modes PNP and NPN. Please contact us for assistance. - High protection class
IP67 when plugged in, for use in clean or dusty environments or in case of contact with water. Operability in case of contact with other media (coolant, acids, bases, etc.) is often given, however cannot be guaranteed by SCHUNK.