arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
Module linéaire sélectionné
LDK-ES-0100

Configuration du module linéaire

Geselecteerde variant
Slag [mm]
The desired stroke of the linear module can be entered at this point.

If the linear module has been designed using the linear module sizing assistant, the stroke is automatically adopted and may not be changed, as this affects the technical characteristics of the linear module.
Schuifstand [mm]
Totale lengte van de lineaire module [mm]
Pneumatische vasthoudrem
The holding brake holds the slide in a particular position even without energy supply.
The holding brake is pneumatically actuated.
The brake function is activated in unventilated state.
Meetsysteem
The absolute path measuring systems are optionally available with the interfaces: HIPERFACE® or DRIVE-CLiQ.
Veiligheidsencoder
The encoder systems are certified according to SIL2/PLd.
This means that even demanding applications with high requirements in the area of machine safety can be implemented.
Uitgang motorstekker
The outlet of the motor connector can be selected depending on the desired application.





The selected side is also adopted in the CAD model.
Kabelrups
Suitable drag chains are available as accessories.
These are adapted to the respective effective stroke, supplied incl. mounting material, and if necessary, pre-assembled.

Aangepaste configureerbare lineaire modules

Orderaantal
LDK-ES-0100-0010-0222-1-RXXX-000X-XXXX-GHXX
최대한의 맞춤화를 원하십니까?
구성이 정상 범위를 벗어났습니까? 연락해 주시면 처리해 드리겠습니다.