arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
SWS-L

SWS-L

Snelwisselsysteem
Pneumatisch gereedschapwisselsysteem

Advantages – Your benefits

  • Patented fail-safe locking mechanism
    for secure connection between the quick-change master and adapter
  • Manual emergency unlocking possible
    no counter-forces from springs
  • All functional components made from hardened steel
    for high mechanical resilience of the changing system
  • The same feed-through modules for all sizes
    that permits the use of standard parts in the production line
  • Possibility of transmission of electric media
    for a safe power supply of the handling modules and tools
  • As standard, many feed-through modules can be attached
    for highest flexibility of your application
  • Adapter side coding
    via plug connector possible
  • Suitable storage racks for all sizes
    to ensure the optimum adaption to each application
  • ISO mounting pattern
    for easy assembly to most types of robots without needing additional adapter plates

Options and special information

  • No-Touch-Locking™
    Locking without touching. Ensures that the SWS is securely locked even when the SWK and SWA do not touch.
  • Patented fail-safe locking mechanism
    A large piston diameter and an outside clamping locking increase the permissible moment capacity. Steel parts made of low corrosion Rc 58.