arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
DDF 2

DDF 2

ロボット用旋回フィードスルー
静置用途の電気信号や空圧用、常時回転ロボットでの使用にも対応

Advantages – Your benefits

  • Combined air and electric feed-through
    for extensive supply to your gripper system/tool
  • ISO mounting pattern
    for easy assembly to most types of robots without needing additional adapter plates
  • Complete series of 12 sizes
    for best selection of size
  • Electrical plug
    for easy change in case of cable break at the robot arm or gripper
  • Shaft made of steel
    adapted performance for modern robots
  • Three versions in one unit
    Transmission of pneumatic and electrical signals individually or in combination
  • Newly developed, smooth running and particularly long lasting seals
    ensure a low starting and continuous torque, so that smaller and more economical drives can be used and that particularly small rotary movements are possible.

Options and special information

  • Version with pneumatic and electrical feed-throughs
    2 to 4 pneumatic feed throughs for up to 10 bar and 4 to 10 electrical feed-throughs for 1 A/60 V signals
  • Version with pneumatic feed-throughs
    2 to 4 pneumatic feed-throughs for up to 10 bar
  • Version with electrical feed-throughs
    4 to 10 electrical feed-throughs for 1 A/60 V signals
  • Suitable for compressed air applications
    Please contact us for further information.
  • Version for feed-through vacuum
    available on request. Please ask for details.