GWU-M 100-20
Accessories for the manual clamping systems standard
ID 1597013
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 100 mm
- For placing of workpieces
- Width: 100 mm
- Height: 20 mm
Technical details
| Width [mm] | 100.0 |
|---|---|
| Height [mm] | 20.0 |
Escopo de fornecimento
1 conjunto de suportes para peças