arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBW 160-50-20

GBW 160-50-20

Backe weich

ID 1373289

Aufsatzbacken Standard

Produktmerkmale:
  • Backe, weich
  • Schnittstelle 1: W-160
Technische Daten:
  • Abmessungen: 160 x 50 x 20 mm
  • Gewicht: 1.12 kg
Breite [mm] 160.0
Tiefe [mm] 20.0
Höhe [mm] 50.0
Gebinde Stück
Gewicht [kg] 1.12

Scope of delivery
Top jaw, fastening screws