SLH 55-0390
pillar assembly system hollow pillar
Ident.-Nr. 313724
pillar assembly system hollow pillar SLH, Size: 55
- Length: 390 mm
Technische Details
| Material | Steel |
|---|---|
| Length [mm] | 390.0 |
| pillar diameter [mm] | 55.0 |
Ident.-Nr. 313724
| Material | Steel |
|---|---|
| Length [mm] | 390.0 |
| pillar diameter [mm] | 55.0 |