arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UZB-S 200 Illustration similar

UZB-S 200

Universal intermediate jaw

ID 5518275

Slide for universal intermediate jaw UZB, Size: 200

  • Grid dimension: 7 mm
Grid dimension [mm] 7.0
Weight [g] 520.0
Max. permissible loading torque [Nm] 450.0
Max. perm. force Fx [N] 2600.0
Version with slide yes
The slide of the UZB-S universal intermediate jaw is available from unit size 80 as an individual component. Removal of the slide is not possible for smaller sizes.