LOG 40.0-M16x1-M5
Internal hole gripper
ID 398940
Internal hole gripper LOG, Size: 40, pneumatic, Mounting thread: M16x1, Air connection thread: M5
- Max. ambient temperature: 80 °C
Technical details
| Mounting thread A | M16x1 |
|---|---|
| Air connection thread B | M5 |
| Min. workpiece diameter [mm] | 40.0 |
| Max. workpiece diameter [mm] | 44.37 |
| Opening force for Ø Dmin [N] | 241.4 |
| Opening force for Ø Dmax [N] | 66.7 |
| Weight [kg] | 0.034 |
| Recommended workpiece weight [kg] | 1.23 |
| Cylinder volume per double stroke [cm³] | 8.21 |
| Max. operating pressure [bar] | 6.0 |
| Nominal operating pressure [bar] | 6.0 |
| Closing time [s] | 0.08 |
| Opening time [s] | 0.08 |
| Min. ambient temperature [°C] | -40.0 |
| Max. ambient temperature [°C] | 80.0 |
| Housing material | PA 12 |
| IP protection class | 27 |
| Diameter D [mm] | 39.6 |
| Tolerance Y | ± 0,3 |
| Height Z [mm] | 47.0 |
| Concentricity Ø V [mm] | 0.4 |
| Perpendicularity W [°] | ± 0.75 |
| Moment Mx max. [Nm] | 2.0 |
| Moment My max. [Nm] | 2.0 |
| Moment Mz max. [Nm] | 0.0 |
| Force Fx max. [N] | 200.0 |
| Force Fy max. [N] | 200.0 |
| Max. axial force Fz max. [N] | 200.0 |
The gripping force can be set directly by the operating pressure. At a lower pressure than the nominal operating pressure, the full stroke cannot be achieved.
The size graduation varies by 1 mm respectively. Please note that the fastening thread A is independent of the size. (LOG 20-25: M14x1.5; LOG 26-63: M16x1; LOG 64-99: M20x1.5)
Information about other sizes can be found online.
The size graduation varies by 1 mm respectively. Please note that the fastening thread A is independent of the size. (LOG 20-25: M14x1.5; LOG 26-63: M16x1; LOG 64-99: M20x1.5)
Information about other sizes can be found online.
Dimensions et charges max.
Gripping force I.D. gripping
Comportement au fluage
Dimensions et charges max.
Les moments et les forces indiqués correspondent à des valeurs statiques et peuvent survenir simultanément.
Gripping force I.D. gripping
- X-axis:
- Klemdiameter
- Y-axis:
- Grijpkracht
Comportement au fluage
- Y-axis:
- Diamètre de serrage
Principe de fonctionnement
Membrane de dilatation
Matériau du corps
PA 12
Matière des mors de base
PA 12
Actionnement
pneumatique, par air comprimé filtré selon la norme ISO 8573-1:2010 [7:4:4].
Etendue de la livraison
Notice de montage (la notice d'utilisation avec déclaration d'incorporation est disponible en ligne)
Maintien de la force de préhension
pas possible