KSX-C 125-500-L
5-axis clamping vise
ID 1395047
This product is a SCHUNK Classic-Product.
Learn more and get in touch here.
Standard power-reinforced single-acting vise
Product features:
Product features:
- Without system jaws
- Adjustable clamping center
- Prepared for VERO-S
- With hexagon socket connection
- Continuous adjustment of the clamping force
- Dimensions: 125 x 500 x 125 mm
- Clamping force: 5 - 40 kN
- Weight: 30.5 kg
Technical details
| Largeur de l'étau de serrage [mm] | 125.0 |
|---|---|
| Hauteur [mm] | 125.0 |
| Force de serrage min. [kN] | 5.0 |
| Force de serrage max. [kN] | 40.0 |
| Poids [kg] | 30.5 |
Etendue de la livraison
Etau avec levier de serrage, insert hexagonal et notice d'utilisation ; sans système de mors, sans extension de broche, ni griffes de serrage