arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO SCAPTO C8 Ø14x85 Illustration similar

CELSIO SCAPTO C8 Ø14x85

Heat Shrinking Toolholders

ID 26002856

CELSIO SCAPTO C8 Ø14x85, Toolholders
  • Heat Shrinking Toolholders
  • Series: CELSIO
  • Toolholder interface: SCHUNK CAPTO C8
  • Clamping diameter: 14 mm
  • Projecting length: 85 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 180 Nm
Technology Heat Shrinking Toolholders
Series CELSIO
Toolholder interface SCHUNK CAPTO C8
Toolholder standard ISO 26623-1
Clamping diameter D1 14 mm
D2 [mm] 34
D6 [mm] 27
L2 [mm] 47
L3 [mm] 10
L4 [mm] 55
G M10x1
Min. torque [Nm] 180
Weight [kg] 1.1
These product variants are suitable for both milling as well as turning centers

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length adjustment screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Additional sizes and customized designs are available upon request