arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC-F

KSC-F

基本的なクランピングバイス
SCHUNK KONTEC KSC-F 単動バイスは、パレタイジングシステムの装備に完璧に適合します。モジュラーシステム、VERO-S インターフェース、160°クイッククランプにより、新しいクランプ用途に瞬時に適合させることができます。

Advantages – Your benefits

  • Extremely flat design
    For maximum utilization of the machine room
  • Quick clamping via torque wrench
    Simple, fast, and reliable workpiece clamping
  • High clamping forces
    Ensure process reliability during machining
  • Large clamping range
    High level of flexibility
  • Lateral drainage slots
    For drainage of coolant and chips
  • Wide range of applications
    Suitable for rough and finished parts machining
  • Wide jaw program
    Optimal adaptation to new clamping tasks
  • Optimum jaw support for O.D. and I.D. clamping due to a very long base jaw guidance
    Allows high clamping forces at a long service life
  • Clamping by tension
    No bending of base body
  • VERO-S interface
    Versatile range of combinations thanks to the VERO-S modular system for even shorter set-up times.

Options and special information

  • The highly efficient all-rounder for raw and finished part machining
    SCHUNK KONTEC KSC-F single-acting vise with fixed jaw is especially suitable for use in automated machine loading. They score with a quick adjustment of the clamping range, flat design, and low weight. These are the perfect conditions for the use in pallet storage units. The sizes KSC-F 80, KSC-F 125, and KSC-F 160 are particularly designed for the common pallet sizes 320 x 320 mm, 400 x 400 mm and 500 x 500 mm.
  • It achieves high clamping forces even at a comparably low torque. As the clamping is provided by tension, the bending load on the base body is minimized. The vises are therefore perfectly suitable for the use on the quick-change pallet system from SCHUNK.