SEI M6
TANDEM 附件
ID 402317
Clamping force block accessories
Product features:
Product features:
- Clamping insert
- 1st side: tungsten carbide coated
- 2nd side: Grip
- 3rd side: Grip, 3 mm step
- 4th side: Grip, 5 mm step
- 5th side: Grip, round, 5 mm step
- 6th side: Grip, round
- Dimensions: 18 x 18 x 8 mm
- Weight: 0.01 kg
Technical details
| Width [mm] | 18.0 |
|---|---|
| Height [mm] | 8.0 |
| Depth [mm] | 18.0 |
| Suitable for | 100 |
| Weight [kg] | 0.01 |
Scope of delivery
Clamping insert (4 pieces), fastening screw