arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-2 160-42.5 Illustration similar

GWU-2 160-42.5

Accessories for the manual clamping systems standard

ID 432628

Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports – width 160 mm
  • For placing of workpieces
  • Suitable for: KSC-F 160-480
Technical data:
  • Width: 160 mm
  • Height: 42.5 mm
  • Weight: 1 kg
Width [mm] 160.0
Height [mm] 42.5
Weight [kg] 1.0

Scope of delivery
1 set of workpiece supports