SPC mini 20
Clamping pins
ID 435630
Clamping pins standard
Product features:
Product features:
- Standard clamping pins
- Clamping pin
- Stainless steel
- Holding force M6: 15 kN
- Holding force M8: 25 kN
- Weight: 0.03 kg
Technical details
| Holding force M6 [kN] | 15.0 |
|---|---|
| Holding force M8 [kN] | 25.0 |
| Material | Stainless steel |
| Variant | Clamping pin |
| Weight [kg] | 0.03 |
Scope of delivery
Clamping pins, mounting screw