arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL S 599 x 159

PAL S 599 x 159

Clamping pallets without clamping devices

ID 471030

Clamping pallet standard

Product features:
  • Top side for customer's finishing
  • Bottom three-way clamping pins SPx 40
Technical data:
  • Dimensions: 599 x 159 x 20 mm
  • Material: Steel
  • Plane parallelism: 0.02 mm
  • Weight: 15.6 kg
Length [mm] 599.0
Width [mm] 159.0
Height H [mm] 20.0
Material Steel
Plane parallelism [mm] 0.02
Weight [kg] 15.6

Scope of delivery
Clamping pallets, clamping pins, aluminum handles