KSC grip 125-300
Basic clamping vise
ID 432464
This product has been discontinued and is no longer available.
Phased out date: Jun 30, 2023
Alternative products:
Standard centric clamping vises
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Replaced by: 1514240
- With reversible grip jaws
- Prepared for VERO-S
- Dimensions: 125 x 300 x 83 mm
- Jaw width: 125 mm
- Max. clamping force: 35 kN
- Max. torque: 100 Nm
- Weight: 14 kg
Technical details
| Spannerbreite [mm] | 125.0 |
|---|---|
| Backenbreite [mm] | 125.0 |
| Max. Spannkraft [kN] | 35.0 |
| Max. Drehmoment [Nm] | 100.0 |
| Gewicht [kg] | 14.0 |
Lieferumfang
Spanner, Wendebacken grip, Betriebsanleitung; ohne Drehmomentschlüssel