Data carriers
Data carriers
The data carrier can be installed on all SCHUNK toolholders with SK, BT, HSK, and SCHUNK CAPTO mountings. It is used for data collection and clear classification of toolholders in a toolholder identification system. Energy and data that the data carrier requires are inductively coupled by the reading and writing head. The security of the data transmission is ensured by a plausibility test.
Function
Detail images
Operating principle
Operating principle
The reading cycles of the data carriers are unlimited. The maximum read/write distance is 2.5 mm. The maximum number of programming cycles at a maximum ambient temperature of 70 °C is 500,000 cycles. The maximum number of programming cycles at a maximum ambient temperature of 30 °C is 1,000,000 cycles.
The following read/write heads can be used for this: BIS-C 300/302/305/306/325.