説明
Advantages – Your benefits
- For long service life and reliability of the system
because almost no wear parts - Fast response behavior and high positioning accuracy
because there is no mechanical play between the drive components - Minimum interfering contours and space requirements
thanks to integrated motor and measuring system in the axis - Low programming effort and time saving when commissioning and in operation
by equipping with absolute path measuring system - High productivity
thanks to the highest dynamic properties for shorter cycle times - Prepared for UL certification
for use in the US and Canadian markets - Optional pneumatic safety holding brake as rod lock
for high requirements on machines and personal safety - Optionally certified safety devices according to SIL2/PLd
for applications with high requirements in the area of machine safety - Application-specific axis
through diverse variants and options and individual configuration
Options and special information
- Modular transducer system
The linear axis is available with different path measuring systems. The incremental path measuring system has a 1Vss interface. The absolute path measuring systems are optionally available with the BiSS, HIPERFACE®, HIPERFACE DSL®, DRIVE-CLiQ, or EnDat 2.2 interfaces. Other interfaces are available on request. - Pneumatic holding brake
Optionally, the linear axis can be delivered equipped with a safety holding brake. This holding brake is pneumatically actuated. Its function is activated in a non-ventilated state. The holding brake is used to maintain the position of the linear axis in a currentless condition. The holding brake is also suitable for applications in the field of machine safety. Please feel free to contact us. - Further motor slides
The linear axis can be equipped with multiple active motor slides. This allows special designs and customized axis solutions. - Certified encoder system
The HIPERFACE®, DRIVE-CLiQ, and EnDat 2.2 encoder systems are certified according to SIL2/PLd. This means that even demanding applications with high requirements in the area of machine safety can be implemented. Please contact us. - Version with food-compliant lubrication (H1G)
on request as a solution for an easy entry into medical technology, lab automation,, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.