SGP-1 160-110-22
Placas giratórias
N.º de identificação 430799
System jaws, standard
Product features:
Product features:
- Pendulum plate, movable
- Interface 1: W-38
- Suitable for: KSG 100, KSO 100
- Dimensions: 160 x 110 x 22 mm
- Weight: 2.8 kg
Detalhes técnicos
| Width [mm] | 160.0 |
|---|---|
| Depth [mm] | 110.0 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 2.8 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws