GBG-W 40-22-8
Grip jaw
ID 432195
Top jaws, standard
Product features:
Product features:
- Reversible grip jaw
- Grip step with 3 mm vertical and 5 mm horizontal
- Interface 1: W-40-2
- Dimensions: 40 x 22 x 8 mm
- Weight: 0.04 kg
Technické údaje
| Width [mm] | 40.0 |
|---|---|
| Depth [mm] | 8.0 |
| Height [mm] | 22.0 |
| Bundle | piece |
| Weight [kg] | 0.04 |
Scope of delivery
Top jaw, fastening screws