HM 15
Carbide inserts
ID 300787
HM 15, Carbide inserts
- Height H: 9.5 mm
- Length L: 12.7 mm
- Width B: 12.7 mm
- Thread G: M6
- Material: Carbide insert with steel body
Información técnica
| Thread | M6 |
|---|---|
| Max. load force [kN] | 20.0 |
| Material | Carbide insert with steel body |
Maximum loading force values are valid if all tips are gripping.